IESNA:LM-63-2002
[TEST]P1507085
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-827-U-T4LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 80CRI 2700K FIXTURE w/ TYPE IV LOW GLARE DISTRIBUTION FIXTURE
[LAMP] (26) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4473.5
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1063.7 1083.9 1107.2 1094.1 973.5 778.0 693.9 676.7 675.7 676.7 687.8 706.1 744.6 788.1 861.1 955.3 1067.7 1190.3 
1347.3 1537.8 1752.5 1967.3 2143.6 2296.5 2434.3 2374.5 2119.2 1779.9 975.5 366.7 176.3 105.4 62.8 36.5 18.2 4.1 
0.0 
1063.7 1090.0 1108.2 1098.1 976.6 783.1 693.9 675.7 672.6 676.7 685.8 707.1 745.6 793.2 866.1 959.3 1076.8 1199.4 
1345.3 1539.8 1757.6 1970.3 2142.5 2302.6 2448.5 2400.9 2154.7 1822.4 1080.9 392.0 188.4 113.5 69.9 39.5 19.2 4.1 
0.0 
1063.7 1082.9 1104.2 1100.1 999.9 809.4 702.0 680.7 682.8 690.9 706.1 734.4 778.0 832.7 910.7 1002.9 1123.4 1247.0 
1389.9 1568.2 1781.9 2002.7 2200.3 2377.6 2589.3 2626.8 2441.4 2132.4 1541.8 668.6 290.7 181.3 110.4 57.7 26.3 
4.1 0.0 
1063.7 1079.9 1107.2 1111.3 1050.5 875.2 739.5 703.0 708.1 727.3 750.6 788.1 832.7 896.5 977.6 1083.9 1202.5 
1334.1 1481.0 1642.1 1835.6 2059.5 2287.4 2528.5 2815.2 3067.4 3031.0 2723.0 2315.8 1557.0 708.1 411.3 234.0 
105.4 45.6 5.1 0.0 
1063.7 1080.9 1106.2 1114.3 1089.0 965.4 812.4 741.5 741.5 765.8 803.3 847.9 901.6 970.5 1059.6 1171.1 1290.6 
1415.2 1576.3 1740.4 1940.9 2161.8 2412.0 2685.5 2988.4 3305.5 3466.6 3136.3 2512.3 1860.9 1016.1 400.1 241.1 
153.0 76.0 7.1 0.0 
1063.7 1081.9 1105.2 1120.4 1096.1 984.7 827.6 750.6 749.6 772.9 808.4 858.0 914.8 977.6 1069.7 1181.2 1296.7 
1433.4 1583.4 1756.6 1952.1 2169.9 2406.9 2681.5 2964.1 3251.8 3433.1 3064.4 2412.0 1737.3 947.2 367.7 213.7 
140.8 57.7 7.1 0.0 
1063.7 1076.8 1105.2 1124.5 1133.6 1104.2 1003.9 888.4 834.7 844.9 886.4 944.1 1011.0 1093.0 1193.3 1304.8 1426.3 
1558.0 1698.8 1845.7 1978.4 2112.1 2243.8 2384.7 2410.0 2254.0 1970.3 1530.7 885.4 336.3 165.1 101.3 61.8 35.5 
15.2 2.0 0.0 
1063.7 1077.9 1104.2 1126.5 1154.8 1176.1 1182.2 1150.8 1096.1 1050.5 1048.5 1092.0 1156.9 1254.1 1366.6 
1486.1 1601.6 1724.2 1825.5 1912.6 1973.4 2020.0 1984.5 1797.1 1514.5 1173.1 737.5 388.0 183.4 118.5 88.1 67.9 
47.6 28.4 13.2 1.0 0.0 
1063.7 1071.8 1091.0 1116.3 1147.8 1192.3 1239.9 1296.7 1341.2 1377.7 1409.1 1447.6 1502.3 1584.4 1684.7 
1786.0 1895.4 1984.5 2038.2 2069.6 2088.8 2016.9 1792.0 1463.8 1138.6 770.9 406.2 189.4 137.8 115.5 99.3 80.0 
55.7 40.5 19.2 1.0 0.0 
1063.7 1071.8 1088.0 1108.2 1143.7 1193.3 1247.0 1308.8 1379.7 1453.7 1536.8 1627.9 1726.2 1824.5 1923.7 
2002.7 2057.4 2081.8 2061.5 2045.3 2010.8 1872.1 1656.3 1401.0 1097.1 733.4 445.7 293.8 183.4 135.7 106.4 76.0 
48.6 32.4 14.2 1.0 0.0 
1063.7 1066.7 1082.9 1095.1 1121.4 1160.9 1207.5 1258.2 1308.8 1362.5 1427.3 1490.2 1558.0 1631.0 1687.7 
1738.3 1758.6 1742.4 1726.2 1708.0 1715.0 1699.8 1632.0 1521.6 1302.7 920.8 620.0 384.9 230.0 166.1 120.5 70.9 
43.6 24.3 8.1 1.0 0.0 
1063.7 1065.7 1075.8 1084.9 1110.3 1143.7 1184.2 1219.7 1252.1 1286.5 1320.0 1353.4 1391.9 1418.2 1443.6 
1456.7 1459.8 1439.5 1415.2 1394.9 1411.1 1425.3 1402.0 1332.1 1178.1 889.4 650.4 420.4 257.3 182.3 130.7 77.0 
49.6 25.3 7.1 1.0 0.0 
1063.7 1067.7 1071.8 1080.9 1094.1 1121.4 1149.8 1166.0 1174.1 1179.2 1169.0 1166.0 1156.9 1147.8 1139.6 
1131.5 1131.5 1120.4 1105.2 1089.0 1094.1 1113.3 1114.3 1083.9 977.6 751.7 577.4 392.0 266.4 196.5 145.9 93.2 
55.7 29.4 9.1 1.0 0.0 
1063.7 1060.6 1057.6 1056.6 1049.5 1036.3 1004.9 948.2 875.2 802.3 742.5 702.0 663.5 629.1 598.7 577.4 575.4 585.5 
594.6 578.4 551.1 518.7 458.9 396.1 338.3 289.7 260.3 223.9 187.4 161.1 132.7 94.2 66.9 43.6 20.3 0.0 0.0 
1063.7 1052.5 1039.4 1016.1 961.4 866.1 746.6 660.5 624.0 603.8 587.6 566.3 537.9 507.5 477.1 453.8 437.6 427.5 
413.3 387.0 349.5 313.0 272.5 241.1 220.8 197.5 179.3 162.1 142.8 124.6 102.3 79.0 50.7 32.4 14.2 0.0 0.0 
1063.7 1050.5 1023.2 961.4 830.7 668.6 593.6 578.4 581.5 588.6 585.5 571.3 539.9 507.5 478.1 449.8 420.4 390.0 352.5 
314.0 278.6 248.2 226.9 208.7 191.5 175.3 160.1 145.9 131.7 112.4 95.2 71.9 50.7 30.4 12.2 1.0 0.0 
1063.7 1044.4 1004.9 885.4 686.8 577.4 558.2 568.3 586.5 603.8 606.8 588.6 561.2 529.8 499.4 472.1 445.7 408.2 366.7 
324.2 285.7 255.3 233.0 214.8 198.6 184.4 171.2 155.0 129.7 108.4 93.2 83.1 71.9 53.7 28.4 4.1 0.0 
1063.7 1046.5 983.6 806.4 606.8 549.1 552.1 574.4 600.7 619.0 624.0 608.8 582.5 556.1 526.8 490.3 453.8 417.4 380.9 
339.4 301.9 271.5 248.2 228.9 212.7 194.5 163.1 143.8 131.7 117.5 109.4 116.5 127.6 125.6 94.2 11.1 0.0 
1063.7 1042.4 959.3 734.4 562.2 538.9 553.1 579.4 605.8 626.0 633.1 621.0 603.8 582.5 555.1 513.6 470.0 425.5 381.9 
339.4 292.8 257.3 231.0 211.7 194.5 165.1 146.9 135.7 123.6 112.4 112.4 129.7 158.0 150.9 113.5 2.0 0.0 
1063.7 1036.3 942.1 684.8 547.0 533.9 553.1 579.4 606.8 628.1 635.2 629.1 620.0 605.8 584.5 545.0 498.4 443.7 390.0 
335.3 283.6 239.1 213.7 195.5 173.2 146.9 134.7 122.6 109.4 102.3 105.4 124.6 135.7 149.9 101.3 2.0 0.0 
1063.7 1037.3 935.0 666.6 538.9 531.8 554.1 580.5 605.8 629.1 635.2 630.1 627.1 620.0 601.7 573.4 528.8 469.0 396.1 
323.2 258.3 218.8 201.6 194.5 164.1 142.8 130.7 120.5 112.4 105.4 107.4 118.5 120.5 133.7 74.0 2.0 0.0 
1063.7 1038.3 941.1 670.6 539.9 533.9 554.1 579.4 605.8 630.1 636.2 631.1 627.1 623.0 609.8 580.5 539.9 478.1 402.2 
319.1 255.3 215.8 199.6 199.6 167.1 138.8 128.7 123.6 116.5 109.4 110.4 115.5 118.5 130.7 75.0 2.0 0.0 
